IESNA:LM-63-2002
[TEST]P1055663
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S775D840-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1482
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1065.4 1056.3 1050.3 1042.2 1030.1 1014.9 996.7 976.5 952.3 926
896.8 866.5 834.1 798.8 764.5 728.1 691.8 653.4 615 576.6
536.2 497.9 457.5 420.1 379.7 341.3 301.9 262.6 221.2 181.8
144.4 111.1 77.8 47.5 20.2 3 0
1065.4 1069.4 1061.4 1049.2 1032.1 1007.8 980.6 949.3 913.9 876.6
836.2 792.7 748.3 699.8 651.4 602.9 553.4 503.9 454.4 405
357.5 310 264.6 218.1 176.7 138.4 102 73.7 55.5 39.4
24.2 14.1 8.1 5 3 1 0
1065.4 1058.3 1046.2 1024 992.7 956.3 912.9 863.4 807.9 749.3
685.7 623.1 561.5 497.9 438.3 380.7 326.2 274.7 225.2 181.8
142.4 111.1 92.9 76.7 60.6 46.5 34.3 26.3 20.2 15.1
11.1 8.1 6.1 4 3 1 0
1065.4 1059.3 1042.2 1010.9 969.5 918 859.4 793.8 721 646.3
571.6 500.9 432.2 368.6 310 258.5 208 165.6 132.3 114.1
96.9 79.8 64.6 50.5 39.4 31.3 25.2 20.2 16.2 13.1
10.1 8.1 6.1 4 3 1 0
1065.4 1059.3 1043.2 1008.9 961.4 902.8 839.2 769.5 687.7 608.9
535.2 463.5 393.8 330.2 275.7 220.2 175.7 140.4 122.2 104
86.8 70.7 56.6 44.4 35.3 28.3 23.2 19.2 15.1 12.1
9.1 7.1 5 4 2 1 0
